Specifically designed for live roller conveyor applications, this modified "B" section belt has a special construction to increase top surface contact with roll and from roll to roll.
Part # | B197PB |
---|---|
Product # | 90038197 |
Description | B197PB |
UPC | 072053880137 |
Cross Section | B |
Effective Length (in) | 199.9 |
Effective Length (mm) | 5077.46 |
Notched | false |
Outside Circumference (in) | 200.1 |
Outside Circumference (mm) | 5082.54 |
Number of Ribs | 1 |
Section | B |
Top Width (in) | 0.66 |
Top Width (mm) | 17 |
Angle. | 40 |
Thickness (in) | 0.41 |
Thickness (mm) | 10 |
Markets/Applications | Ideal for roll-to-roll drives in conveyor applications. |
---|
Color | Black |
---|---|
Construction | Banded |
Material | SBR |
Notes | Temperature Range: -30°F to +140°F (-34°C to +60°C) |
---|---|
Recommended For | Multi-Duty® Sheaves |
Belt Notes | Belt Inside is Smooth, Belt Back Side is Smooth |
Customer Pack | 20 |
---|---|
Weight (lbs.) | 2.1 |