The conveyor turn is a demanding application in which V-belts face varying degrees of transverse bending. The Gates Power Curve™ belt was specifically engineered to handle the bending and twisting of this demanding application.
Part # | B140PC |
---|---|
Product # | 90037140 |
Description | B140PC |
UPC | 072053674545 |
Cross Section | B |
Effective Length (in) | 142.9 |
Effective Length (mm) | 3629.66 |
Notched | false |
Outside Circumference (in) | 143.1 |
Outside Circumference (mm) | 3634.74 |
Number of Ribs | 1 |
Section | B |
Top Width (in) | 0.66 |
Top Width (mm) | 17 |
Angle. | 40 |
Thickness (in) | 0.41 |
Thickness (mm) | 10 |
Markets/Applications | Recommended for power turn conveyor beds and automotive manufacturing conveyors. |
---|
Color | Black |
---|---|
Construction | Banded |
Material | SBR |
Notes | Temperature Range: -30°F to +140°F (-34°C to +60°C) |
---|---|
Recommended For | Multi-Duty® Sheaves |
Belt Notes | Belt Inside is Smooth, Belt Back Side is Smooth |
Customer Pack | 25 |
---|---|
Weight (lbs.) | 1.6 |