The product images shown are Illustrative only and may not be an exact representation of the product.

Power Curve® Belts

The conveyor turn is a demanding application in which V-belts face varying degrees of transverse bending. The Gates Power Curve® belt was specifically engineered to handle the bending and twisting of this demanding application.

  • The Flex-Weave® Cover is constructed for longer cover life, providing extended protection to the core of the belt from oil, dirt, and heat.
  • Unique under cord construction allows greater than four times the flexibility of Gates standard B section belt.

All Parts

1-10 of 40 Items
Part # Product # Description Outside Circumference (in) Outside Circumference (mm) Effective Length (in) Effective Length (mm) Top Width (in) Top Width (mm) Section Num. Ribs Angle Notched Num Strands
B105PC / B105PC 90037105 B105PC 108 B false
B108PC / B108PC 90037108 B108PC 111 B false
B112PC / B112PC 90037112 B112PC 115 B false
B116PC / B116PC 90037116 B116PC 119 B false
B120PC / B120PC 90037120 B120PC 123 B false
B124PC / B124PC 90037124 B124PC 127 B false
B128PC / B128PC 90037128 B128PC 131 B false
B133PC / B133PC 90037133 B133PC 136 B false
B136PC / B136PC 90037136 B136PC 139 B false
B140PC / B140PC 90037140 B140PC 143 B false
1-10 of 40 Items