The conveyor turn is a demanding application in which V-belts face varying degrees of transverse bending. The Gates Power Curve® belt was specifically engineered to handle the bending and twisting of this demanding application.
Part # | B108PC |
---|---|
Product # | 90037108 |
Description | B108PC |
UPC | 072053743067 |
Cross Section | B |
Effective Length (in) | 110.9 |
Effective Length (mm) | 2817 |
Outside Circumference (in) | 111 |
Outside Circumference (mm) | 2819 |
Number of Ribs | 1 |
Section | B |
Top Width (in) | 0.66 |
Top Width (mm) | 17 |
Angle. | 39 |
Thickness (in) | 0.41 |
Thickness (mm) | 10 |
Markets/Applications | Recommended for power turn conveyor beds and automotive manufacturing conveyors. |
---|
Color | Black |
---|---|
Construction | Banded |
Material | SBR |
Recommended For | Multi-Duty® Sheaves |
---|---|
Belt Notes | Power Curve® belts are available in B cross section. |
Customer Pack | 35 |
---|---|
Weight (lbs.) | 1.2 |