The product images shown are Illustrative only and may not be an exact representation of the product.
View All Hi-Power® PowerBand® V-Belts

5/B94 HI-POWER II PWRBND BELT

Product # 90935094

Gates Hi-Power™ PowerBand™ V-Belt construction allows multiple belts to function as a single unit, with even load distribution and each strand fitting securely in the sheave groove. It offers a solution for drives where single belts vibrate, turn over or jump off the pulleys. They consist of several V-belts joined together by a permanent, high strength tie band offering a tougher more stable solution compared to a single belt.

  • Flex-bonded tensile cords are vulcanized as one solid unit making the belt highly resistant to tensile and flexing forces, fatigue and shock loads.
  • Strong band controls belt-to-belt distance and prevents sideways bending.
  • Elastomeric compound protects the belt against heat, ozone and sunlight.
  • Product Details
    Product # 90935094
    Description 5/B94 HI-POWER II PWRBND BELT
    Effective Length (in) 95.8
    Effective Length (mm) 2434
    Section B
    Number of Strands 5
  • Construction
    Material CR
  • Packaging details
    Customer Pack 1

EXCELLENT PERFORMANCE WITH PULSATING LOADS.

Hi-Power™ II PowerBand™ belts are especially developed for high-power drives subjected to pulsating loads. The PowerBand technology consists of several V-belts joined together by a permanent, high strength tie band, thus providing more powerful, tougher performance than the sum of the belts measured separately.

Features and Benefits

  • Flex-Bonded Cords are strongly bonded to the body of the belt resulting in equal load distribution and the absorption of bending stress without cord deterioration.
  • The Flex-Weave® Cover is a patented fabric construction for longer cover life, providing extended protection to the belt core from oil, dirt and heat.
  • Concave sidewalls provide proper cord support and full contact with the sheave-groove for equal loading and uniform wear.
  • Gates® Curves provide full contact with pulley grooves for uniform loading of cords, uniform wear and increased belt life.
  • The Tie Band assures high lateral rigidity, guiding the belt in a straight line and preventing it from coming off the drive.
  • Static conductive (ISO 1813) and can as such be used in the conditions described in the Directive 2014/34/EU-ATEX.
  • Savings in drive space and weight due to high transmission efficiency.
  • High stability and smooth running on the toughest drives.
  • Temperature Range: -22°F to +140°F (-30°C to +60°C).
  • Important design economies possible.
  • Available on demand in Matched sets.
  • Better resistance to vibrations.
  • REACH and RoHS 2 compliant.

EQUIPPED FOR YOUR OPERATING ENVIRONMENT.

Featuring a composite, multi-purpose construction, Gates® Hi-Power II PowerBand belts resist oil and heat, ozone, sunlight, weather, and aging. We've even engineered the EPDM belt material to combat self-igniting, meaning your belt won't catch fire from heat build-up, even with severe slippage.

PRODUCT RESOURCES