Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Hi-Power™ II PowerBand™ V-Belts

    10/A120 HI-POWER II PWRBND BELT

    Product # 909210120

    The wrapped classical section Hi-Power™ V-belt has a long reputation for reliability on agricultural and industrial applications. The arched top of the Hi-Power belt provides superior strength to prevent "dishing" and distortion of the tensile section. The cords are properly aligned, each of them carrying its full share of the load.

    • Arched top, concave sidewalls and rounded corners provide uniform tensile loading and uniform pulley sidewall contact for excellent belt service life and reduced pulley wear.
    • Vulcanized Flex-bonded tensile cords provide superior resistance to tensile and flexing forces, fatigue and shock loads.
    • Flex-Weave™ oil and heat resistant cover protects the belt core from the toughest environments.
    • All sizes meet Gates V80™ system matching tolerances.
    • Meets ARPM/RMA IP-3-2 oil and heat resistant standards and IP-3-3 static conductivity requirements. REACH and RoHS 2 compliant.

    • Product Details
      Part # 10/A120
      Product # 909210120
      Description 10/A120 HI-POWER II PWRBND BELT
      UPC 072053745337
      Cross Section A
      Top Width Per Strand (in) 0.524
      Top Width Per Strand (mm) 13
      Effective Length (in) 120.9
      Effective Length (mm) 3101
      Notched false
      Outside Circumference (in) 122
      Outside Circumference (mm) 3099
      Number of Ribs 10
      Section A
      Strand 10
      Top Width (in) 6.13
      Top Width (mm) 156
      Angle. 40
      Thickness (in) 0.39
      Thickness (mm) 10

    EXCELLENT PERFORMANCE WITH PULSATING LOADS.

    Hi-Power™ II PowerBand™ belts are especially developed for high-power drives subjected to pulsating loads. The PowerBand™ technology consists of several V-belts joined together by a permanent, high strength tie band, thus providing more powerful, tougher performance than the sum of the belts measured separately.

    Features and Benefits

    • Flex-Bonded Cords are strongly bonded to the body of the belt resulting in equal load distribution and the absorption of bending stress without cord deterioration.
    • The Flex-Weave™ Cover is a patented fabric construction for longer cover life, providing extended protection to the belt core from oil, dirt and heat.
    • Concave sidewalls provide proper cord support and full contact with the sheave-groove for equal loading and uniform wear.
    • Gates® Curves provide full contact with pulley grooves for uniform loading of cords, uniform wear and increased belt life.
    • The Tie Band assures high lateral rigidity, guiding the belt in a straight line and preventing it from coming off the drive.
    • Static conductive (ISO 1813) and can as such be used in the conditions described in the Directive 2014/34/EU-ATEX.
    • Savings in drive space and weight due to high transmission efficiency.
    • High stability and smooth running on the toughest drives.
    • Temperature Range: -30°C to +60°C (-22°F to +140°F).
    • Important design economies possible.
    • Available on demand in Matched sets.
    • Better resistance to vibrations.
    • REACH and RoHS 2 compliant.

    EQUIPPED FOR YOUR OPERATING ENVIRONMENT.

    Featuring a composite, multi-purpose construction, Gates® Hi-Power™ II PowerBand™ belts resist oil and heat, ozone, sunlight, weather, and aging. We've even engineered the EPDM belt material to combat self-igniting, meaning your belt won't catch fire from heat build-up, even with severe slippage.

    Resources

    PRODUCT RESOURCES

    Manuals, Guides and Tech Tips