View All Hi-Power® II Belts

C71 HI-POWER II BELT

Product # 90046071

 

  • Belt Edge is machined for even sheave groove contact, resulting in smoother running and less slip and wear
  • Flex-Bonded Cords are strongly bound to the body of the belt, resulting in equal load distribution and absorption of bending stress without cord deterioration
  • Gates Curves provide proper cord support and full contact with the sheave-groove for uniform loading, uniform wear, and increased belt life
  • -30°F to 140°F temperature range 
  • The Flex-Weave® Cover is constructed for longer cover life, providing extended protection to the core of the belt from oil, dirt, and heat
  • Meets RMA oil and heat resistant standards and static conductivity requirements
  • Product Details
    Part # C71
    Product # 90046071
    Description C71 HI-POWER II BELT
    UPC 072053021103
    Outside Circumference (in) 75
    Outside Circumference (mm) 1905
    Top Width (in) 0.88
    Top Width (mm) 22
    Section C
    Notched false
  • Application
    Markets/Applications Suitable for all industrial applications, including v-flat drives.
  • Belt / Sprocket Specifications
    Recommended Sheaves Multi-Duty® Sheaves
  • Notes
    Belt Notes Gates Hi-Power® belts are available in A, B, C, D and E cross sections.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 1.4
  • Fits models

Equipped for Your Operating Environment.

Featuring a composite, multi-purpose construction, Gates Hi-Power® II Belts resist oil, heat, ozone, sunlight, weather, and aging. We've even engineered the EPDM belt material to combat self-igniting, meaning your belt won't catch fire from heat build-up, even with severe slippage.

Less Stress. More Power.

Gates Flex Weave® oil and heat resistant cover is designed with built-in static connectivity to protect your belt core from the toughest operating environments. The proprietary, woven Flex Weave® fabric increases the angle facing the direction of pull, developing even less stress for a given amount of bending.

PRODUCT RESOURCES

Manuals, Guides & Tech Tips