The product images shown are Illustrative only and may not be an exact representation of the product.

Hi-Power® II Belts

 

  • Belt Edge is machined for even sheave groove contact, resulting in smoother running and less slip and wear
  • Flex-Bonded Cords are strongly bound to the body of the belt, resulting in equal load distribution and absorption of bending stress without cord deterioration
  • Gates Curves provide proper cord support and full contact with the sheave-groove for uniform loading, uniform wear, and increased belt life
  • -30°F to 140°F temperature range 
  • The Flex-Weave® Cover is constructed for longer cover life, providing extended protection to the core of the belt from oil, dirt, and heat
  • Meets RMA oil and heat resistant standards and static conductivity requirements

All Parts

1-10 of 879 Items
Part # Product # Description Outside Circumference (in) Outside Circumference (mm) Effective Length (in) Effective Length (mm) Top Width (in) Top Width (mm) Section Num. Ribs Angle Notched Num Strands
A100 90026100 A100 HI-POWER II BELT 102 2591 0.5 13 A false
A100 / A100 90022100 A100 HI-POWER II BELT 102 A false
A101 90026101 A101 HI-POWER II BELT 103 2616 0.5 13 A false
A101 / A101 90022101 A101 HI-POWER II BELT 103 A false
A102 90026102 A102 HI-POWER II BELT 104 2642 0.5 13 A false
A102 / A102 90022102 A102 HI-POWER II BELT 104 A false
A103 90026103 A103 HI-POWER II BELT 105 2667 0.5 13 A false
A103 / A103 90022103 A103 HI-POWER II BELT 105 A false
A104 / A104 90022104 A104 HI-POWER II BELT 106 A false
A105 90026105 A105 HI-POWER II BELT 107 2718 0.5 13 A false
1-10 of 879 Items

Equipped for Your Operating Environment.

Featuring a composite, multi-purpose construction, Gates Hi-Power® II Belts resist oil, heat, ozone, sunlight, weather, and aging. We've even engineered the EPDM belt material to combat self-igniting, meaning your belt won't catch fire from heat build-up, even with severe slippage.

Less Stress. More Power.

Gates Flex Weave® oil and heat resistant cover is designed with built-in static connectivity to protect your belt core from the toughest operating environments. The proprietary, woven Flex Weave® fabric increases the angle facing the direction of pull, developing even less stress for a given amount of bending.

PRODUCT RESOURCES

Manuals, Guides & Tech Tips