Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Hi-Power® II Belts

    B223 HI-POWER II BELT

    Product # 90032223

    The wrapped classical section Hi-Power™ V-belt has a long reputation for reliability on agricultural and industrial applications. The arched top of the Hi-Power belt provides superior strength to prevent "dishing" and distortion of the tensile section. The cords are properly aligned, each of them carrying its full share of the load.

    • Arched top, concave sidewalls and rounded corners provide uniform tensile loading and uniform pulley sidewall contact for excellent belt service life and reduced pulley wear.
    • Vulcanized Flex-bonded tensile cords provide superior resistance to tensile and flexing forces, fatigue and shock loads.
    • Flex-Weave™ oil and heat resistant cover protects the belt core from the toughest environments.
    • All sizes meet Gates V80® system matching tolerances.
    • Meets ARPM/RMA IP-3-2 oil and heat resistant standards and IP-3-3 static conductivity requirements. REACH and RoHS 2 compliant.

    • Product Details
      Part # B223
      Product # 90032223
      Description B223 HI-POWER II BELT
      UPC 770075267560
      Cross Section B
      Inside Circumference (in) 223
      Inside Circumference (mm) 5664
      Effective Length (in) 221.98
      Effective Length (mm) 5700
      Notched false
      Outside Circumference (in) 224
      Outside Circumference (mm) 5715
      Number of Ribs 1
      Section B
      Top Width (in) 0.66
      Top Width (mm) 17
      Angle. 40
      Thickness (in) 0.43
      Thickness (mm) 11

    EQUIPPED FOR YOUR OPERATING ENVIRONMENT.

    Featuring a composite, multi-purpose construction, Gates® Hi-Power® II Belts resist oil, heat, ozone, sunlight, weather, and aging. We've even engineered the EPDM belt material to combat self-igniting, meaning your belt won't catch fire from heat build-up, even with severe slippage.

    Features and Benefits

    • Flex-Bonded Cords are strongly bound to the body of the belt, resulting in equal load distribution and absorption of bending stress without cord deterioration.
    • Gates® Curves provide proper cord support and full contact with the sheave-groove for uniform loading, uniform wear, and increased belt life.
    • The Flex-Weave® Cover is constructed for longer cover life, providing extended protection to the core of the belt from oil, dirt, and heat.
    • Static conductive (ISO 1813) and can as such be used in the conditions described in the Directive 2014/34/EU- ATEX.
    • Belt Edge is machined for even sheave groove contact, resulting in smoother running and less slip and wear.
    • Match system: All sizes meet Gates UNISET tolerances, they can be installed without matching.
    • Meets RMA oil and heat resistant standards and static conductivity requirements.
    • High-quality rubber compound protects the belt against heat, ozone and sunlight.
    • The belt will not catch fire from heat buildup, even with severe slippage.
    • Long belt life reducing replacement and maintenance costs.
    • Temperature Range: -30°C to +60°C (-22°F to +140°F).
    • Excellent performance/cost ratio.
    • REACH and RoHS 2 compliant.
    • Reliability and efficiency.

    LESS STRESS. MORE POWER.

    Gates® Flex-Weave® oil and heat resistant cover is designed with built-in static connectivity to protect your belt core from the toughest operating environments. The proprietary, woven Flex-Weave® fabric increases the angle facing the direction of pull, developing even less stress for a given amount of bending.

    Resources

    PRODUCT RESOURCES

    Manuals, Guides and Tech Tips