Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Super HC™ V-Belts

    3V600 SUPER HC V BELT

    Product# # 93320600

    Flex-Bonded cords are strongly forged to the belt body, resulting in equal load distribution, resistance to fatigue and shockloads, and the absorption of bending stress without cord deterioration.

    • Product Details
      Part # 3V600
      Product # 93320600
      Description: 3V600 SUPER HC V BELT
      UPC 72053267594
      Cross Section 3V
      Effective Length (in) 59.32
      Effective Length (mm) 1507
      Notched false
      Outside Circumference (in) 60
      Outside Circumference (mm) 1524
      Number of Ribs 1
      Strand 1
      Top Width (in) 0.39
      Top Width (mm) 10
      Angle. 39
      Thickness (in) 0.31
      Thickness (mm) 8

    SMALL SPACE. BIG POWER.

    Gates® Super HC™ combines the strength of wrapped belt construction with the ergonomics of a narrow section V-belt, allowing your Super HC™ V-belt to transmit more power in up to 50% reduced space, with a design that's significantly more compact than classical section V-belts. This means more power, less space, and less overall drive costs in your operations.

    Features and Benefits

    • Notches molded into the belt during manufacturing increase flexibility, making this belt well suited for drives with smaller diameter sheaves.
    • The Flex-Weave™ Cover is constructed for longer cover life, providing extended protection to the core of the belt from oil, dirt, and heat.
    • Gates Curves provide proper cord support and full contact with the sheave groove for uniform loading, uniform wear, and increased belt life.
    • The vulcanized Flex-bonded tensile cords provide superior resistance to tensile and flexing forces, fatigue and shock loads.
    • Belt Edge is machined for even sheave groove contact resulting in smoother running, less slip, and wear.
    • The belt will not catch fire from heat buildup, even with severe slippage.
    • The Flex-Weave™ oil and heat resistant cover protects the belt.
    • Gates® Super HC™ belts are available in 3V, 5V, and 8V cross-sections.

    FLEXIBLE CONSTRUCTION FOR ADAPTABLE APPLICATION.

    The strong yet flexible Gates® Super HC™ belts are a high-performance power transmission solution suitable for a wide range of industrial applications. You'll find Super HC™ belts working hard in construction, mining, off-highway, agriculture, aggregates, HVAC, general processing facilities, and much more. And because we offer our V-belts in a broad range of sizes, you'll always find a perfect fit for your unique application demands.

    Resources

    PRODUCT RESOURCES

    Manuals, Guides and Tech Tips