Improved neoprene rubber compounds provide superb oil and heat resistance. Aramid tensile cord construction is pound for pound stronger than steel and can handle up to 2.2 times (or 40%) more horsepower than standard V-belts. Minimal re-tensioning reduces maintenance needs; less maintenance, less downtime.
| Part # | 5VP2360 |
|---|---|
| Product # | 91880236 |
| Description: | 5VP2360 |
| UPC | 770075135494 |
| Cross Section | 5VP |
| Inside Circumference (in) | 236 |
| Inside Circumference (mm) | 5994 |
| Effective Length (in) | 233.2 |
| Effective Length (mm) | 5923 |
| Notched | false |
| Outside Circumference (in) | 236 |
| Outside Circumference (mm) | 5994 |
| Number of Ribs | 1 |
| Strand | 1 |
| Top Width (in) | 0.63 |
| Top Width (mm) | 16 |
| Angle. | 40 |
| Thickness (in) | 0.55 |
| Thickness (mm) | 14 |
| Markets/Applications | Predator® belts are well suited as replacement belts for applications exposed to pulsating loads or heavy shock loads, such as mining, agriculture, wood processing, oil field equipment, heavy construction and sand/gravel operations. |
|---|
| Color | Brown |
|---|---|
| Construction | Banded |
| Material | Belt Material is Polychloroprene (Neoprene). Cord Material is Aramid |
| Belt Notes | Predator® belts do not meet RMA requirements for belt static conductivity. When application requires Predator® belt sets, request belts with same group/match number. |
|---|
| Customer Pack | 15 |
|---|---|
| Weight (lbs.) | 3.01 |
Predator™ Single Belts aramid tensile cord construction is pound for pound stronger than steel, so they can handle up to 2.2 times more horsepower than standard v-belts. This enables more compact drive design, which reduces overall weight and wear on other drive components.
Predator™ belts are engineered as OE quality replacement belts for heavy duty applications exposed to pulsating loads or heavy shock loads, such as mining, agriculture, wood processing, oil field equipment, construction, and sand/gravel operations.