Arched top, concave sidewalls and rounded corners provide uniform tensile loading and uniform pulley sidewall contact for excellent belt service life and reduced pulley wear.
| Part # | B169 |
|---|---|
| Product # | 90032169 |
| Description: | B169 HI-POWER II BELT |
| UPC | 72053686890 |
| Cross Section | B |
| Inside Circumference (in) | 169 |
| Inside Circumference (mm) | 4293 |
| Effective Length (in) | 171.9 |
| Effective Length (mm) | 4366 |
| Notched | false |
| Outside Circumference (in) | 172 |
| Outside Circumference (mm) | 4369 |
| Number of Ribs | 1 |
| Strand | 1 |
| Top Width (in) | 0.66 |
| Top Width (mm) | 17 |
| Angle. | 40 |
| Thickness (in) | 0.43 |
| Thickness (mm) | 11 |
| Markets/Applications | Suitable for all industrial applications, including v-flat drives. |
|---|
| Color | Black |
|---|---|
| Construction | Banded |
| Material | Belt Material is SBR. Cord Material is Polyester |
| Recommended For | Multi-Duty® Sheaves |
|---|---|
| Belt Notes | Gates Hi-Power® belts are available in A, B, C, D and E cross sections. |
| Customer Pack | 10 |
|---|---|
| Weight (lbs.) | 1.86 |