Arched top, concave sidewalls and rounded corners provide uniform tensile loading and uniform pulley sidewall contact for excellent belt service life and reduced pulley wear.
| Part # | A78 |
|---|---|
| Product # | 90026078 |
| Description: | A78 HI-POWER II BELT (AUTOMOTIVE SLEEVED) |
| UPC | 72053017809 |
| Cross Section | A |
| Effective Length (in) | 79.85 |
| Effective Length (mm) | 2.028 |
| Notched | false |
| Outside Circumference (in) | 80 |
| Outside Circumference (mm) | 2032 |
| Strand | 1 |
| Top Width (in) | 0.5 |
| Top Width (mm) | 13 |
| Angle. | 39 |
| Thickness (in) | 0.34 |
| Thickness (mm) | 9 |
| Markets/Applications | Suitable for all industrial applications, including v-flat drives. |
|---|
| Material | Gates Proprietary Compound |
|---|
| Recommended For | Multi-Duty® Sheaves |
|---|---|
| Belt Notes | Gates Hi-Power® belts are available in A, B, C, D and E cross sections. |
| Customer Pack | 600 |
|---|---|
| Weight (lbs.) | 0.54 |