Gates Curves provide proper cord support and full contact with the sheave-groove for uniform loading, uniform wear and increased belt life.
| Part # | 1320 / 3L320 |
|---|---|
| Product # | 84001320 |
| Description: | 1320 TRUFLEX BELT |
| UPC | 72053001372 |
| Cross Section | 3L |
| Effective Length (in) | 31.68 |
| Effective Length (mm) | 805 |
| Notched | false |
| Outside Circumference (in) | 32 |
| Outside Circumference (mm) | 813 |
| Number of Ribs | 1 |
| Strand | 1 |
| Top Width (in) | 0.39 |
| Top Width (mm) | 10 |
| Angle. | 38 |
| Thickness (in) | 0.24 |
| Thickness (mm) | 6 |
| Markets/Applications | Suitable for all industrial light duty applications, usually using fractional horsepower (FHP) motors. |
|---|
| Color | Black |
|---|---|
| Construction | Banded |
| Material | Belt Material is SBR. Cord Material is Polyester |
| Recommended For | Light-Duty Sheaves-Bored-to-Size, Light-Duty Sheaves-Bushed, Light-Duty Sheaves-Variable Pitch |
|---|---|
| Belt Notes | Truflex® belts are offered in cross sections 2L (0), 3L (1), 4L (2), 5L (3). |
| Customer Pack | 1380 |
|---|---|
| Weight (lbs.) | 0.11 |
Whether you're driving auxiliary automotive applications like electric windows, windshield wipers, and central locking systems, or you're powering drive pumps, power tools, and domestic appliance applications, your FHP motors and light-duty applications still demand the superior performance, reliability, and quality that you'll only find with Gates®.
We've engineered the Gates® Truflex™ belt with all the qualities of a great belt, including flexibility, durability, and resistance to contaminants. It includes a thin profile, designed for small-diameter sheaves, and a lower cord positioning to improve belt performance on light-duty belt drives and in your backside idler applications.