The Automotive XL™ is a durable, heavy-duty replacement V-belt designed for the most demanding engine drives. Due to thermal forces in the vehicle engine, this variable notched belt tightens on the drive as it heats up to prevent slippage or belt loss, improve belt performance, and reduce noise.
| Part # | 7260 |
|---|---|
| Product # | 87017260 |
| Description: | 7260 AUTO V-BELT XL |
| UPC | 72053012187 |
| Cross Section | HC41 |
| Effective Length (in) | 26 |
| Effective Length (mm) | 660 |
| Notched | true |
| Outside Circumference (in) | 26.84 |
| Outside Circumference (mm) | 682 |
| Strand | 1 |
| Top Width (in) | 0.41 |
| Top Width (mm) | 10 |
| Angle. | 36 |
| Thickness (in) | 0.33 |
| Thickness (mm) | 8 |
| Customer Pack | 850 |
|---|---|
| Weight (lbs.) | 0.14 |
At Gates, our products are defined by the details. That's why we've spent years perfecting our manufacturing processes to an exact science, which we use in Gates manufacturing facilities all over the world to ensure interchangeability. Our Automotive XL V-Belts are manufactured with a patented, precision V-forming process assuring exact size and angle control for optimal performance on your vehicle’s specific make and model.