Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All FleetRunner™ V-Belts

    9480HD FLEETRUNNER V BELT

    Product # 87110480

    Gates has coverage for hard-to-find belts used on specific lawn and garden applications, vintage vehicles and specialized equipment.

    • Product Details
      Part # 9480HD
      Product # 87110480
      Description 9480HD FLEETRUNNER V BELT
      UPC 072053777338
      Cross Section HC50
      Effective Length (in) 48.09
      Effective Length (mm) 1221
      Notched true
      Outside Circumference (in) 49.02
      Outside Circumference (mm) 1245
      Section HC50
      Top Width (in) 0.51
      Top Width (mm) 13
      Angle. 38
      Thickness (in) 0.37
      Thickness (mm) 9