Gates has coverage for hard-to-find belts used on specific lawn and garden applications, vintage vehicles and specialized equipment.
| Part # | 9335HD |
|---|---|
| Product # | 87110335 |
| Description: | 9335HD FLEETRUNNER V BELT |
| UPC | 72053777123 |
| Cross Section | HC50 |
| Effective Length (in) | 33.54 |
| Effective Length (mm) | 852 |
| Notched | true |
| Outside Circumference (in) | 33.92 |
| Outside Circumference (mm) | 862 |
| Strand | 1 |
| Top Width (in) | 0.51 |
| Top Width (mm) | 13 |
| Angle. | 38 |
| Thickness (in) | 0.37 |
| Thickness (mm) | 9 |
| Customer Pack | 150 |
|---|---|
| Weight (lbs.) | 0.35 |