Gates CoolRunner refrigeration belts are meticulously engineered as OE-exact replacements, designed for systems including Thermo King and Carrier refrigeration units. With premium materials and advanced manufacturing processes, these belts deliver the same fit, form, and function as the original equipment parts.
Part # | CR500016224 |
---|---|
Product # | 97090010 |
Description | CR500016224 COOLRUNNER |
Effective Length (in) | 37.14 |
Effective Length (mm) | 943 |
Section | HC50 |
Top Width (in) | 0.51 |
Top Width (mm) | 13 |
Thickness (in) | 0.33600000000000002 |
Thickness (mm) | 9 |
Construction | Notched |
---|
Belt Notes | Raw Edge |
---|
Weight (lbs.) |
---|