The product images shown are Illustrative only and may not be an exact representation of the product.
View All Synchro-Power® Polyurethane Belting

T5-20-50M-LLUS

Product # 77873016
  • Product Details
    Part # T5-20-50M-LLUS  /  T52050MLLUS
    Product # 77873016
    Description T5-20-50M-LLUS
    UPC 072053582796
    Pitch 5 mm
    Profile Metric T
    Width 20 mm
    Roll Length 50 m
    Material Polyurethane
  • Packaging details
    Customer Pack 1000
    Weight (lbs.) 0.47