The product images shown are Illustrative only and may not be an exact representation of the product.
View All Synchro-Power® Polyurethane Belting

AT20-100-25M-LLUS

Product # 77874719
  • Product Details
    Part # AT20-100-25M-LLUS  /  AT2010025MLLUS
    Product # 77874719
    Description AT20-100-25M-LLUS
    UPC 072053598728
    Pitch 20 mm
    Profile Metric AT
    Width 100 mm
    Roll Length 25 m
    Material Polyurethane
  • Packaging details
    Customer Pack 25
    Weight (lbs.) 1