The product images shown are Illustrative only and may not be an exact representation of the product.
View All Synchro-Power® Polyurethane Belting

AT5-25-50M-LLUS

Product # 77874017
  • Product Details
    Part # AT5-25-50M-LLUS  /  AT52550MLLUS
    Product # 77874017
    Description AT5-25-50M-LLUS
    UPC 072053575934
    Pitch 5 mm
    Profile Metric AT
    Width 25 mm
    Roll Length 50 m
    Material Polyurethane
  • Packaging details
    Customer Pack 50
    Weight (lbs.) 0.08