The product images shown are Illustrative only and may not be an exact representation of the product.
View All Synchro-Power® Polyurethane Belting

T10-32-50M-LLUS

Product # 77873355
  • Product Details
    Part # T10-32-50M-LLUS  /  T103250MLLUS
    Product # 77873355
    Description T10-32-50M-LLUS
    UPC 072053575781
    Pitch 10 mm
    Profile Metric T
    Width 32 mm
    Roll Length 50 m
    Material Polyurethane
  • Packaging details
    Customer Pack 50
    Weight (lbs.) 0.3