The product images shown are Illustrative only and may not be an exact representation of the product.
View All Synchro-Power® Polyurethane Belting

H-200-200-LLUS

Product # 77870643
  • Product Details
    Part # H-200-200-LLUS  /  H200200LLUS
    Product # 77870643
    Description H-200-200-LLUS
    UPC 072053311433
    Pitch 0.5 in
    Profile Timing
    Width 2 in
    Roll Length 200 ft
    Material Polyurethane
  • Packaging details
    Customer Pack
    Weight (lbs.) 0.13