The product images shown are Illustrative only and may not be an exact representation of the product.
View All Synchro-Power® Polyurethane Belting

H-075-200-LLUS

Product # 77870637
  • Product Details
    Part # H-075-200-LLUS  /  H075200LLUS
    Product # 77870637
    Description H-075-200-LLUS
    UPC 072053575019
    Pitch 0.5 in
    Profile Timing
    Width 0.75 in
    Roll Length 200 ft
    Material Polyurethane
  • Packaging details
    Customer Pack 200
    Weight (lbs.) 0.05