The product images shown are Illustrative only and may not be an exact representation of the product.
View All CDX TM High Performance Belt
11M-111T-12CTS BLACK GACD
Product # 92550950Clean, smooth, strong, Gates® Carbon Drive Belts are designed to meet the demands of all cyclists. If you're into long-distance or rugged off-road cycling, our CDX belt is the best choice. Composed of a weather-resistant polyurethane exterior, the advanced high-performance belt features strong, stretch-free carbon fiber tensile cords. You can even choose from blue, red, or black to add a little personality.
- Weather-resistant polyurethane exterior
- Temperature range -65°F (-53°C) to +185°F (+85°C)
- Stretch-free carbon fiber tensile cords
- Color choices available in certain sizes
Specifications
-
Product Details
Part # 11M-111T-12CTS BLACK Product # 92550950 Description 11M-111T-12CTS BLACK GACD UPC 770075564386 Number of Teeth 111 -
Specifications
Length (mm) 1221 -
Packaging details
Customer Pack 1 Weight (lbs.) 0.27 Packaging Single