Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Carbon Drive Bicycle Belts

    11M-111T-12CTS BLUE GACD

    Product # 92550949

    Clean, smooth, strong, Gates® Carbon Drive™ Belts are designed to meet the demands of all cyclists. If you're into long-distance or rugged off-road cycling, our CDX belt is the best choice. Composed of a weather-resistant polyurethane exterior, the advanced high-performance belt features strong, stretch-free carbon fiber tensile cords.

    • Temperature Range: -53°C to +85°C (-65°F to +185°F).
    • Weather-resistant polyurethane exterior.
    • Stretch-free carbon fiber tensile cords.
    • Color choices available in certain sizes.

    • Product Details
      Part # 11M-111T-12CTS BLUE
      Product # 92550949
      Description 11M-111T-12CTS BLUE GACD
      UPC 770075564379
      Number of Teeth 111