The product images shown are Illustrative only and may not be an exact representation of the product.

CDX TM High Performance Belt

Clean, smooth, strong, Gates Carbon Drive Belts are designed to meet the demands of all cyclists. If you're into long-distance or rugged off-road cycling, our CDX belt is the best choice. Composed of a weather-resistant polyurethane exterior, the advanced high-performance belt features strong, stretch-free carbon fiber tensile cords. You can even choose from blue, red, or black to add a little personality.

  • Weather-resistant polyurethane exterior
  • Temperature range -65°F (-53°C) to +185°F (+85°C)
  • Stretch-free carbon fiber tensile cords
  • Color choices available in certain sizes

All Parts

1-10 of 62 Items
Part # Product # Description Profile Width Pitch Pitch Length Number of Teeth
11M-108T-12CT BLACK 92550962 11M-108T-12CT BLACK GACD 108
11M-108T-12CT BLUE 92550960 11M-108T-12CT BLUE GACD 108
11M-108T-12CTS BLACK 92550963 11M-108T-12CTS BLACK GACD 108
11M-108T-12CTS BLUE 92550961 11M-108T-12CTS BLUE GACD 108
11M-111T-12CT BLACK 92550948 11M-111T-12CT BLACK GACD 111
11M-111T-12CT BLACK W/RD 92556011 11M-111T-12CT BLACK W/RD GACD 111
11M-111T-12CT BLUE 92550947 11M-111T-12CT BLUE GACD 111
11M-111T-12CTS BLACK 92550950 11M-111T-12CTS BLACK GACD 111
11M-111T-12CTS BLACK W/RD 92556012 11M-111T-12CTS BLACK W/RD GACD 111
11M-111T-12CTS BLUE 92550949 11M-111T-12CTS BLUE GACD 111
1-10 of 62 Items