The product images shown are Illustrative only and may not be an exact representation of the product.
View All Bicycle Carbon Drive Performance Timing Belts

11M-111T-12CTS BLUE GACD

Product # 92550949

Clean, smooth, strong, Gates® Carbon Drive™ Belts are designed to meet the demands of all cyclists. If you're into long-distance or rugged off-road cycling, our CDX belt is the best choice. Composed of a weather-resistant polyurethane exterior, the advanced high-performance belt features strong, stretch-free carbon fiber tensile cords.

  • Temperature range -65°F (-53°C) to +185°F (+85°C).
  • Weather-resistant polyurethane exterior.
  • Stretch-free carbon fiber tensile cords.
  • Color choices available in certain sizes.
  • Product Details
    Part # 11M-111T-12CTS BLUE
    Product # 92550949
    Description 11M-111T-12CTS BLUE GACD
    UPC 770075564379
    Number of Teeth 111
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.27
    Packaging Single