Clean, smooth, strong, Gates® Carbon Drive™ Belts are designed to meet the demands of all cyclists. If you're into long-distance or rugged off-road cycling, our CDX belt is the best choice. Composed of a weather-resistant polyurethane exterior, the advanced high-performance belt features strong, stretch-free carbon fiber tensile cords.
Part # | 11M-111T-12CT BLUE |
---|---|
Product # | 92550947 |
Description | 11M-111T-12CT BLUE GACD |
UPC | 770075554660 |
Number of Teeth | 111 |
Customer Pack | 25 |
---|---|
Weight (lbs.) | 0.3 |
Packaging | Bulk |