The product images shown are Illustrative only and may not be an exact representation of the product.

PowerGrip® Twin Power® Timing Belts

Twin Power® belts have precision-formed elastomeric teeth on both sides to provide high-loading capacity synchronization from both driving surfaces. Gates PowerGrip® Twin Power® Timing Belts are suitable for all industrial serpentine applications that require rotation reversal in some driven shafts.

  • Gates Twin Power belts have nylon facing on both tooth surfaces to provide equal load carrying capabilities on either side of belt.
  • Belt capacity is equal to standard single-sided PowerGrip Timing belts.
  • High efficiency positive drive.
  • High tooth jump resistance.
  • Fiberglass tensile cord provides high strength, excellent flex life, and high resistance to elongation.
  • Neoprene body provides protection against grime, grease, oil, and moisture.
  • Recommended Pulleys: PowerGrip® Timing Pulleys

All Parts

1-10 of 713 Items
Part # Product # Description Profile Width Pitch Pitch Length Number of Teeth
92499322 TP1250H
92499202 TP187L
92499205 TP240L
92499301 TP270H
92499208 TP285L
92499304 TP360H
92499316 TP750H
92499220 TP660L
92499319 TP900H
92499320 TP1000H
1-10 of 713 Items

We're Taking Down Downtime.

Gates Twin Power PowerGrip Belts run quieter than roller chain drives and eliminate the need for lubrication and re-tensioning to reduce maintenance, downtime and labor in your operations.

Give Your Applications 100% on Both Sides, Without Compromise.

Twin Power® can transmit up to 100% of its maximum rated load from either side of the belt; alternatively, it can transmit a load on both sides – provided the sum of the loads does not exceed the maximum capacity.