Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All PowerGrip® TruMotion® Belts

    E1000MXL025

    Product # 95820359

    The new PowerGrip® TruMotion® belts are available in all of Gates light duty synchronous pitches. PowerGrip GT® TruMotion® Belts: 2MR, 3MR and 5MR. PowerGrip TruMotion Belts: 3M and 5M. PowerGrip Timing Belts: MXL, XL and L. PowerGrip TruMotion Belts are made to order. Please contact customer service for price and availability.

    • Fiberglass tensile cord provides excellent flex life, and high resistance to elongation.
    • The polymer free nylon tooth facing provides a durable wear surface for longer service life and lower noise levels.
    • The white polymer rubber body provides a non marking, cleaner running construction.

    • Product Details
      Part # E1000MXL025
      Product # 95820359
      Description E1000MXL025
      UPC 770075282457
      Pitch Length (in) 10
      Pitch Length (mm) 254
      Pitch (in) 0.08
      Pitch (mm) 2
      Section T10
      Number of Teeth 125
      Length (in) 10
      Width (in) 0.25
      Width (mm) 6.4
    Resources

    PRODUCT RESOURCES