The product images shown are Illustrative only and may not be an exact representation of the product.

PowerGrip® TruMotion® Belts

The new PowerGrip® TruMotion® belts are available in all of Gates light duty synchronous pitches. PowerGrip® GT® TruMotion® Belts: 2MR, 3MR and 5MR. PowerGrip® TruMotion® Belts: 3M and 5M. PowerGrip® Timing Belts: MXL, XL and L. PowerGrip® TruMotion® Belts are made to order. Please contact customer service for price and availability.

  • Fiberglass tensile cord provides excellent flex life, and high resistance to elongation.
  • The polymer free nylon tooth facing provides a durable wear surface for longer service life and lower noise levels.
  • The white polymer rubber body provides a non marking, cleaner running construction.

All Parts

1-10 of 1201 Items
Part # Product # Description Profile Width Pitch Pitch Length Number of Teeth
E1000MXL012 / E1000MXL012 95820159 E1000MXL012 Timing 0.125 in 0.08 in 10 in 125
E1000MXL019 / E1000MXL019 95820259 E1000MXL019 Timing 0.189 in 0.08 in 10 in 125
E1000MXL025 / E1000MXL025 95820359 E1000MXL025 Timing 0.25 in 0.08 in 10 in 125
E1008MXL012 / E1008MXL012 95820160 E1008MXL012 Timing 0.125 in 0.08 in 10.08 in 126
E1008MXL019 / E1008MXL019 95820260 E1008MXL019 Timing 0.189 in 0.08 in 10.08 in 126
E1008MXL025 / E1008MXL025 95820360 E1008MXL025 Timing 0.25 in 0.08 in 10.08 in 126
E100XL025 / E100XL025 95821104 E100XL025 Timing 0.25 in 0.2 in 10 in 50
E100XL037 / E100XL037 95821304 E100XL037 Timing 0.375 in 0.2 in 10 in 50
E102XL025 / E102XL025 95821161 E102XL025 Timing 0.25 in 0.2 in 10.2 in 51
E102XL037 / E102XL037 95821361 E102XL037 Timing 0.375 in 0.2 in 10.2 in 51
1-10 of 1201 Items