Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Powergrip® HTD® Twin Power® Timing Belts

    TP1000-5M-15 TWINPWR

    Product # 92520549

    Gates® PowerGrip® HTD® Twin Power® synchronous belts are designed to perform at high speeds and in extreme temperatures, with a larger tooth profile for increased performance capacity. They have nylon facing on both tooth sides to provide equal high load carrying capabilities between the sides.

    • Fiberglass tensile cords provide high strength durability, excellent flex life, and high resistance to elongation.
    • Neoprene body resists against wear from grime, grease, oil, and moisture.
    • Temperature Range: -30°C to +100°C (-22°F to +212°F).

    • Product Details
      Part # TP1000-5M-15 / TP1000-5M-15
      Product # 92520549
      Description TP1000-5M-15 TWINPWR
      UPC 072053532142
      Pitch Length (in) 39.37
      Pitch Length (mm) 1000
      Pitch (in) 0.197
      Pitch (mm) 5
      Section 8M
      Number of Teeth 200
      Length (mm) 1000
      Width (in) 0.591
      Width (mm) 15

    A VERSATILE SOLUTION.

    PowerGrip® HTD® Twin Power® Timing Belts improve operations for a range of applications, including data storage equipment, hand power tools, postage handling, food processors, office machines, centrifuges, money handling, medical diagnostic, sewing machines, ticket dispensers, robotics, vending machines, vacuum cleaners, and so much more.

    Features and Benefits

    • Runs quieter than roller chain drives and eliminates lubrication and re-tensioning to reduce maintenance and labor.
    • Nylon tooth facing provides a durable wear surface to improve service life.
    • 30% increase in horsepower ratings compared to traditional timing belts.
    • Transmits up to 100% of its maximum rated load from either side of the belt.
    • Wear resistant nylon fabric on both tooth sides.
    • High loading capacity.
    • Non-slip positive drive.
    • Running at low noise.
    • Perfect fit on HTD® profile pulleys.
    • Available in 5M pitch.

    MAXIMUM CAPACITY.

    Get more out of your belts with Twin Power®, which puts teeth on both sides of the belt. This ergonomic design increases both working capacity and belt lifetime, and gives equal working capacity to both driving surfaces.

    Resources

    PRODUCT RESOURCES

    Manuals, Guides & Tech Tips