Gates® PowerGrip® HTD® Twin Power® synchronous belts are designed to perform at high speeds and in extreme temperatures, with a larger tooth profile for increased performance capacity. They have nylon facing on both tooth sides to provide equal high load carrying capabilities between the sides.
Part # | TP1050-5M-15 / TP1050-5M-15 |
---|---|
Product # | 92520550 |
Description | TP1050-5M-15 TWINPWR |
UPC | 072053532203 |
Effective Length (in) | 165 |
Effective Length (mm) | 4191 |
Outside Circumference (in) | 166.42 |
Outside Circumference (mm) | 4227 |
Pitch Length (in) | 41.34 |
Pitch Length (mm) | 1050 |
Pitch (in) | 0.197 |
Pitch (mm) | 5 |
Number of Ribs | 8 |
Section | PM |
Number of Teeth | 210 |
Top Width (in) | 2.96 |
Top Width (mm) | 75 |
Length (mm) | 1050 |
Thickness (in) | 0.49 |
Thickness (mm) | 12 |
Width (in) | 0.591 |
Width (mm) | 15 |
Markets/Applications | PowerGrip® HTD® Twin Power® belts are suitable for many applications including data storage, hand power tools, postage handling, food processors, office machines, centrifuges, money handling, medicine diagnostic, sewing machines, ticket dispensers, robotics, vending machines and vacuum cleaners. |
---|
Color | Black |
---|
Recommended For | PowerGrip® HTD® Sprockets |
---|---|
Belt Notes | Belt pitch is the distance in millimeters between two adjacent tooth centers as measured on the pitch line of the belt. Belt pitch length is the total length (circumference) in millimeters as measured along the pitch line. The theoretical pitch line of a PowerGrip® HTD® Twin Power® belt lies within the tensile member. PowerGrip® HTD® Twin Power® belts in standard widths are Standard/Non-Stock. Minimum order quantities are not required on standard widths. PowerGrip® HTD® Twin Power® part numbers are comprised of pitch, pitch length and width. For example; part number TP444-3M-09 denotes "TP" for Twin Power®, 444mm pitch length, 3mm pitch and 9mm width. |
Customer Pack | 40 |
---|---|
Weight (lbs.) | 0.17 |
PowerGrip® HTD® Twin Power® Timing Belts improve operations for a range of applications, including data storage equipment, hand power tools, postage handling, food processors, office machines, centrifuges, money handling, medical diagnostic, sewing machines, ticket dispensers, robotics, vending machines, vacuum cleaners, and so much more.
Get more out of your belts with Twin Power®, which puts teeth on both sides of the belt. This ergonomic design increases both working capacity and belt lifetime, and gives equal working capacity to both driving surfaces.