The product images shown are Illustrative only and may not be an exact representation of the product.

PowerGrip® HTD® Twin Power® Timing Belts

Gates PowerGrip® HTD® Twin Power® belts are designed to perform at high speeds and in extreme temperatures, with a larger tooth profile for increased performance capacity. They have nylon facing on both tooth sides to provide equal load carrying capabilities between the sides.

  • Fiberglass tensile cords provide high strength durability, excellent flex life, and high resistance to elongation
  • Neoprene body resists against wear from grime, grease, oil, and moisture
  • Nylon tooth facing provides a durable wear surface to improve service life
  • Runs quieter than roller chain drives and eliminates lubrication and re-tensioning to reduce maintenance and labor
  • 30% increase in horsepower ratings compared to traditional timing belts

All Parts

1-10 of 89 Items
Part # Product # Description Profile Width Pitch Pitch Length Number of Teeth
TP1000-5M-09 / TP1000-5M-09 92520518 TP1000-5M-09 TWINPWR HTD 9 mm 5 mm 1000 mm 200
TP1000-5M-15 / TP1000-5M-15 92520549 TP1000-5M-15 TWINPWR HTD 15 mm 5 mm 1000 mm 200
TP1000-5M-25 / TP1000-5M-25 92520580 TP1000-5M-25 TWINPWR HTD 25 mm 5 mm 1000 mm 200
TP1050-5M-15 / TP10505M15 92520550 TP1050-5M-15 TWINPWR HTD 15 mm 5 mm 1050 mm 210
TP1050-5M-25 / TP10505M25 92520581 TP1050-5M-25 TWINPWR HTD 25 mm 5 mm 1050 mm 210
TP1125-5M-09 / TP1125-5M-09 92520520 TP1125-5M-09 TWINPWR HTD 9 mm 5 mm 1125 mm 225
TP1125-5M-15 / TP11255M15 92520551 TP1125-5M-15 TWINPWR HTD 15 mm 5 mm 1125 mm 225
TP1191-3M-09 / TP11913M09 92520386 TP1191-3M-09 TWINPWR HTD 9 mm 3 mm 1191 mm 397
TP1195-5M-09 / TP11955M09 92520521 TP1195-5M-09 TWINPWR HTD 9 mm 5 mm 1195 mm 239
TP1195-5M-15 / TP11955M15 92520552 TP1195-5M-15 TWINPWR HTD 15 mm 5 mm 1195 mm 239
1-10 of 89 Items

A Versatile Solution.

PowerGrip® HTD® Twin Power® Timing Belts improve operations for a range of applications, including data storage equipment, hand power tools, postage handling, food processors, office machines, centrifuges, money handling, medical diagnostic, sewing machines, ticket dispensers, robotics, vending machines, vacuum cleaners, and so much more

Maximum Capacity.

Get more out of your belts with Twin Power, which puts teeth on both sides of the belt. This ergonomic design increases both working capacity and belt lifetime, and gives equal working capacity to both driving surfaces.