PowerGrip® HTD® Sprockets are engineered specifically for use with your Gates® PowerGrip® HTD® belts.
Part # | P112-20M-170 / P112-20M-170 |
---|---|
Product # | 78824002 |
Description | P112-20M-170N HTD SPKT |
UPC | 072053125207 |
Belt Width (in) | 6.69 |
Belt Width (mm) | 170 |
Number of Teeth | 112 |
Width (mm) | 170 |
Markets/Applications | Use with PowerGrip® HTD® Belts. |
---|
Material | Cast Iron |
---|
Notes | 3M and 5M PowerGrip® HTD® Sprockets are available in minimum plain bore (MPB). 20M sprockets are available in QD® style. Abbreviations used for sprocket materials: AL=Aluminum and GI=Gray Iron. Details shown which do not affect drive function or overall weight may be changed without notification. On a sprocket, pitch is the distance between groove centers and is measured on the pitch circle of the sprocket. The pitch circle of the sprocket coincides with the pitch line of the belt mating with it. The pitch diameter of the sprocket is always greater than its outside diameter. Sprocket part numbers are comprised of number of grooves, pitch and width. For example; part number P14-5M-09AL denotes 14 grooves, 5mm pitch, 9mm width and "AL" for aluminum. |
---|---|
WARNING: | Do NOT use these sprockets with rim speeds in excess of 6,500 fpm. |
Customer Pack | 1 |
---|---|
Weight (lbs.) | 473.0 |
As global leaders in material science and manufacturing, we take pride in the precise quality and rigorous standards of form, fit, and function that define Gates® solutions. The precision engineering process ensures all Gates products, including those manufactured at any of our global facilities, are identical for guaranteed interchangeability.
When standard power transmission components can't get the job done, Gates team of product application engineers and experts can manufacture solutions exactly to your application specifications, pitches, and profiles. If you need custom sprockets, contact the Gates MachineWorks team.