The product images shown are Illustrative only and may not be an exact representation of the product.

PowerGrip® HTD® Sprockets

PowerGrip® HTD® Sprockets are engineered specifically for use with your Gates PowerGrip HTD belts.

  • Full split in bushing allows for easy installation and removal
  • Precise sprocket design produces positive, press fit to shaft
  • Precision manufactured and static balanced to eliminate sprocket wobble
  • Warning: Do not use these sprockets with rim speeds in excess of 6,500 fpm

All Parts

1-10 of 195 Items
Part # Product # Description Pitch Number of Grooves Width Pitch Diameter Rebore Bore Bushing Bore Range Min Bore Range Max Material Profile
P10-3M-06AL / P10-3M-06AL 78820001 P10-3M-06AL SPROCKETS 3 mm 10 6 mm 0.376 in false MPB 0.125 in 0.125 in Aluminum HTD
P10-3M-09AL / P10-3M-09AL 78820002 P10-3M-09AL SPROCKETS 3 mm 10 9 mm 0.376 in false MPB 0.125 in 0.125 in Aluminum HTD
P11-3M-06AL / P113M06AL 78821082 P11-3M-06AL SPROCKETS 3 mm 11 6 mm 0.414 in false MPB 0.125 in 0.125 in Aluminum HTD
P11-3M-09AL / P113M09AL 78821087 P11-3M-09AL SPROCKETS 3 mm 11 9 mm 0.414 in false MPB 0.125 in 0.125 in Aluminum HTD
P112-20M-115 / P112-20M-115 78824001 P112-20M-115M HTD SPKT 20 mm 112 115 mm 28.071 in false M 2 in 5.5 in Cast Iron HTD
P112-20M-170 / P112-20M-170 78824002 P112-20M-170N HTD SPKT 20 mm 112 170 mm 28.071 in false N 2.4375 in 5.875 in Cast Iron HTD
P112-20M-230 / P112-20M-230 78824003 P112-20M-230N HTD SPKT 20 mm 112 230 mm 28.071 in false N 2.4375 in 5.875 in Cast Iron HTD
P112-20M-290 / P112-20M-290 78824004 P112-20M-290P HTD SPKT 20 mm 112 290 mm 28.071 in false P 2.9375 in 7 in Cast Iron HTD
P112-20M-340 / P112-20M-340 78824005 P112-20M-340P HTD SPKT 20 mm 112 340 mm 28.071 in false P 2.9375 in 7 in Cast Iron HTD
P12-3M-06AL / P12-3M-06AL 78820003 P12-3M-06AL SPROCKETS 3 mm 12 6 mm 0.451 in false MPB 0.1875 in 0.1875 in Aluminum HTD
1-10 of 195 Items

Precision Engineered for Exceptional Performance.

As global leaders in material science and manufacturing, we take pride in the precise quality and rigorous standards of form, fit, and function that define Gates solutions. The precision engineering process ensures all Gates products, including those manufactured at any of our global facilities, are identical for guaranteed interchangeability.

Does Your Application Need Non-Standard Sprockets?

When standard power transmission components can't get the job done, Gates team of product application engineers and experts can manufacture solutions exactly to your application specifications, pitches, and profiles. If you need custom sprockets, contact the Gates MachineWorks team.