The product images shown are Illustrative only and may not be an exact representation of the product.

PowerGrip® HTD® Belts

PowerGrip® HTD® synchronous belts have a larger, more robust curvilinear tooth profile for increased capacity, as compared to other timing belts.

  • Eliminates lubrication and re-tensioning to reduce maintenance and labor required on drives.
  • Fiberglass tensile cord provides high strength, excellent flex life, and high resistance to elongation.
  • Neoprene body provides protection against grime, grease, oil, and moisture.
  • Nylon tooth facing provides a durable wear surface for long service life.
  • Durable elastomeric backing protects against environmental pollution as well as frictional wear if power is transmitted from the back of the belt.
  • 30% increase in horsepower ratings, as compared to traditional timing belts.

All Parts

1-10 of 1006 Items
Part # Product # Description Profile Width Pitch Pitch Length Number of Teeth
1000-5M-09 / 1000-5M-09 92930518 1000-5M-09 HTD 9 mm 5 mm 1000 mm 200
1000-5M-15 / 1000-5M-15 92930549 1000-5M-15 HTD 15 mm 5 mm 1000 mm 200
1000-5M-25 / 1000-5M-25 92930580 1000-5M-25 HTD 25 mm 5 mm 1000 mm 200
1000-8M-20 / 1000-8M-20 929390083 1000-8M-20 HTD 20 mm 8 mm 1000 mm 125
1000-8M-30 / 1000-8M-30 929390082 1000-8M-30 HTD 30 mm 8 mm 1000 mm 125
1000-8M-50 / 1000-8M-50 929350382 1000-8M-50 HTD 50 mm 8 mm 1000 mm 125
1000-8M-85 / 1000-8M-85 929350383 1000-8M-85 HTD 85 mm 8 mm 1000 mm 125
1002-3M-06 / 1002-3M-06 92930339 1002-3M-06 HTD 6 mm 3 mm 1002 mm 334
1002-3M-09 / 1002-3M-09 92930383 1002-3M-09 HTD 9 mm 3 mm 1002 mm 334
1002-3M-15 / 1002-3M-15 92930427 1002-3M-15 HTD 15 mm 3 mm 1002 mm 334
1-10 of 1006 Items

Your Pitch Drives Your Belt Performance.

Gates PowerGrip® HTD® 8M, 14M, and 20M belts are designed for high performance, high capacity drives in the machine tool, paper and textile industries where durability and low maintenance are required. For domestic appliances, office machines, electric tools, and applications in the processing and chemical industries, we recommend 3M and 5M pitch HTD belts. If you need assistance determining the right belt for your application, or you need to create a custom power transmission solution, contact our team of application experts.

Slip-Free HTD®.

The curvilinear PowerGrip® HTD® tooth geometry eliminates stress concentration at tooth roots, allowing for higher power capacity and longer service life, with teeth that mesh smoothly with the pulley grooves to reduce speed variations and prevent belt slippage.