PowerGrip® GT®3 Belts

Reduce both initial and operating costs with Gates PowerGrip® GT®3 belt. It has two times the rating of competitive RPP® belts and its predecessors PowerGrip® GT® and HTD®, with the largest selection of belts and sprockets in the industry. At reduced widths, GT3 belts can be used as a direct replacement for most 8mm and 14mm pitch standard rubber RPP® and HTD® synchronous belts.

  • Fiberglass tensile cord provides high strength, excellent flex life, and high resistance to elongation
  • Gates patented tooth profile is designed for use with a specific sprocket groove silhouette; sprocket groove-belt tooth combination increases capacity, while improving registration
  • Neoprene body provides protection against grime, grease, oil, and moisture
  • Nylon tooth facing provides a durable surface for long service life
  • PowerGrip® GT®3 belts are available in 2, 3, 5, 8, and 14mm pitch sizes. A single twist cord helps prevent the belt from moving downward on vertical shaft ACHE applications
  • PowerGrip® GT®3 exceeds HTD® in tooth ratchet resistance
  • Rated from -35°C to 100°C
  • Custom PowerGrip® belts can also be made to your requirements, with options including alternative material tensile cords, various rubber compounds, extra backings, and more

All Parts

1-10 of 700 Items
Part # Product # Description Profile Width Pitch Pitch Length Number of Teeth
099-3MGT-06 94003033 GT3 099-3MGT-06 MGT 6 mm 3 mm 99 mm 33
099-3MGT-09 94004033 GT3 099-3MGT-09 MGT 9 mm 3 mm 99 mm 33
099-3MGT-15 94005033 GT3 099-3MGT-15 MGT 15 mm 3 mm 99 mm 33
100-2MGT-04 94000050 GT3 100-2MGT-04 MGT 4 mm 2 mm 100 mm 50
100-2MGT-06 94001050 GT3 100-2MGT-06 MGT 6 mm 2 mm 100 mm 50
100-2MGT-09 94002050 GT3 100-2MGT-09 MGT 9 mm 2 mm 100 mm 50
1000-5MGT-09 94006200 GT3 1000-5MGT-09 MGT 9 mm 5 mm 1000 mm 200
1000-5MGT-15 94007200 GT3 1000-5MGT-15 MGT 15 mm 5 mm 1000 mm 200
1000-5MGT-25 94008200 GT3 1000-5MGT-25 MGT 25 mm 5 mm 1000 mm 200
1040-8MGT-12 93561211 GT3 1040-8MGT-12 MGT 12 mm 8 mm 1040 mm 130
1-10 of 700 Items

Belt Performance By The Numbers.

Exceptional Engineering at Every Inch.

Our engineers worked tirelessly to construct our high performance PowerGrip® GT®3 Belts. The technologically advanced fiberglass tensile cord equips this belt for greater carrying, tension, and pressure capacity, with a helically wound tensile member for strength, flex life, and elongation resistance. The belt's elastomeric teeth are precision manufactured for accurate spacing, with a low-friction nylon facing to protect the tooth surfaces against wear,environmental pollution, and contaminants.

Equip your application with the power of Gates PowerGrip® Belts.