Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All PowerGrip® GT®2 Twin Power® Timing Belts

    TP1064-8MGT-50

    Product # 92321007

    Gates PowerGrip™ HTD™ Twin Power™ synchronous belts are designed to perform at high speeds and in extreme temperatures, with a larger tooth profile for increased performance capacity. They have nylon facing on both tooth sides to provide equal high load carrying capabilities between the sides.

    • Fiberglass tensile cords provide high strength durability, excellent flex life and high resistance to elongation.
    • Neoprene body resists against wear from grime, grease, oil and moisture.
    • Nylon facing on both tooth sides provide equal high-load carrying capabilities between the sides.

    • Product Details
      Part # TP1064-8MGT-50 / TP1064-8MGT-50
      Product # 92321007
      Description TP1064-8MGT-50
      UPC 072053936049
      Pitch Length (in) 41.89
      Pitch Length (mm) 1064
      Pitch (in) 0.315
      Pitch (mm) 8
      Section 14M
      Number of Teeth 133
      Length (mm) 1064.01
      Width (in) 1.969
      Width (mm) 50

    VERSATILITY AND PERFORMANCE

    PowerGrip® GT®2 Twin Power® Belts are designed to transmit up to 100% of its load carrying capacity on either side of the belt, or be used in applications that transmit fractional loads to both sides. This enables synchronization from both drive surfaces. Additionally, the belt is designed to limit noise emissions, enabling the belts to be employed in a variety of precision and public-facing applications, from robotics and medical devices to vending and currency handling machinery.

    Features and Benefits

    • Transmits up to 100% of its maximum rated load from either side of the belt.
    • Fiberglass tensile cord provides high strength, and high stretch resistance.
    • Double loading capacity over equivalent Twin Power® PowerGrip® HTD®.
    • Temperature range: -30°C to +100°C (-22°F to +212°F).
    • Neoprene body resists moisture and contaminants.
    • Non-slip positive drive.
    • Running at low noise.
    • Perfect fit on HTD® profile pulleys.
    • Available in 8MGT, 14MGT pitch.

    BETTER BY DESIGN

    GT® stands for Gates® Tooth, our proprietary modified curvilinear belt tooth profile. In PowerGrip® GT®2 Twin Power® Belts, the fiberglass tensile cords and neoprene body are completed with a nylon tooth cover that provides high resistance to tooth jump for non-slip usage and exceptional belt life.