The product images shown are Illustrative only and may not be an exact representation of the product.

PowerGrip® GT®2 Twin Power® Belts

PowerGrip® GT®2 Twin Power® Belts feature dual-sided teeth to provide equal load carrying capacity on either belt surface, enabling synchronization from both driving surfaces.

  • Belt capacity is equal to standard single-sided PowerGrip® GT®2 belts
  • Virtually maintenance-free with no lubrication requirements and minimal retensioning needs
  • Fiberglass tensile cord provides high strength, and high stretch resistance
  • Neoprene body resists moisture and contaminants
  • Substantially quieter operation enables wide application usage

All Parts

1-10 of 230 Items
Part # Product # Description Profile Width Pitch Pitch Length Number of Teeth
TP1040-8MGT-20 / TP1040-8MGT-20 92320033 TP1040-8MGT-20 GT 20 mm 8 mm 1040 mm 130
TP1040-8MGT-30 / TP1040-8MGT-30 92320034 TP1040-8MGT-30 GT 30 mm 8 mm 1040 mm 130
TP1040-8MGT-50 / TP1040-8MGT-50 92320035 TP1040-8MGT-50 GT 50 mm 8 mm 1040 mm 130
TP1040-8MGT-85 / TP1040-8MGT-85 92320036 TP1040-8MGT-85 GT 85 mm 8 mm 1040 mm 130
TP1064-8MGT-20 / TP1064-8MGT-20 92321005 TP1064-8MGT-20 GT 20 mm 8 mm 1064.01 mm 133
TP1064-8MGT-30 / TP1064-8MGT-30 92321006 TP1064-8MGT-30 GT 30 mm 8 mm 1064.01 mm 133
TP1064-8MGT-50 / TP1064-8MGT-50 92321007 TP1064-8MGT-50 GT 50 mm 8 mm 1064.01 mm 133
TP1064-8MGT-85 / TP1064-8MGT-85 92322048 TP1064-8MGT-85 GT 85 mm 8 mm 1064.01 mm 133
TP1120-8MGT-20 / TP1120-8MGT-20 92320037 TP1120-8MGT-20 GT 20 mm 8 mm 1120 mm 140
TP1120-8MGT-30 / TP1120-8MGT-30 92320038 TP1120-8MGT-30 GT 30 mm 8 mm 1120 mm 140
1-10 of 230 Items

Versatility and Performance

PowerGrip® GT®2 Twin Power® Belts are designed to transmit up to 100% of its load carrying capacity on either side of the belt, or be used in applications that transmit fractional loads to both sides. This enables synchronization from both drive surfaces. Additionally, the belt is designed to limit noise emissions, enabling the belts to be employed in a variety of precision and public-facing applications, from robotics and medical devices to vending and currency handling machinery.

Better by Design

GT® stands for Gates Tooth, our proprietary modified curvilinear belt tooth profile. In PowerGrip® GT®2 Twin Power® Belts, the fiberglass tensile cords and neoprene body are completed with a nylon tooth cover that provides high resistance to tooth jump for non-slip usage and exceptional belt life.