The product images shown are Illustrative only and may not be an exact representation of the product.

PowerGrip® GT®2 Sprockets

PowerGrip® GT®2 Sprockets are specially engineered and manufactured to work with PowerGrip® GT and PowerGrip® GT2 belts, delivering maximum performance and superior reliability.

  • Easy installation and removal due to full split in bushing design
  • Precise sprocket design produces positive, press fit to shaft
  • Precision manufactured and static balanced to eliminate sprocket wobble
  • Space-saving design results in more shaft space
  • Designed to keep the load closer to the bearing and extend reducer life

All Parts

1-10 of 515 Items
Part # Product # Description Pitch Number of Grooves Width Pitch Diameter Rebore Bore Bushing Bore Range Min Bore Range Max Material Profile
2MR-100S-06 / 2MR-100S-06 78426058 2MR-100S-06 PGGT 2 mm 100 6 mm 2.506 in false MPB 0.3125 in 1.25 in Aluminum GT
2MR-100S-09 / 2MR-100S-09 78426067 2MR-100S-09 2 mm 100 9 mm 2.506 in false MPB 0.3125 in 1.25 in Aluminum GT
2MR-120S-06 / 2MR-120S-06 78426059 2MR-120S-06 PGGT 2 mm 120 6 mm 3.008 in false MPB 0.375 in 1.25 in Aluminum GT
2MR-120S-09 / 2MR-120S-09 78426068 2MR-120S-09 2 mm 120 9 mm 3.008 in false MPB 0.375 in 1.25 in Aluminum GT
2MR-12S-06 / 2MR-12S-06 78426001 2MR-12S-06 PGGT 2 mm 12 6 mm 0.301 in false MPB 0.125 in 0.125 in Aluminum GT
2MR-12S-09 / 2MR-12S-09 78426026 2MR-12S-09 PGGT 2 mm 12 9 mm 0.301 in false MPB 0.125 in 0.125 in Aluminum GT
2MR-13S-06 / 2MR-13S-06 78426002 2MR-13S-06 PGGT 2 mm 13 6 mm 0.326 in false MPB 0.125 in 0.125 in Aluminum GT
2MR-13S-09 / 2MR-13S-09 78426027 2MR-13S-09 PGGT 2 mm 13 9 mm 0.326 in false MPB 0.125 in 0.125 in Aluminum GT
2MR-14S-06 / 2MR-14S-06 78426003 2MR-14S-06 PGGT 2 mm 14 6 mm 0.351 in false MPB 0.125 in 0.125 in Aluminum GT
2MR-14S-09 / 2MR-14S-09 78426028 2MR-14S-09 PGGT 2 mm 14 9 mm 0.351 in false MPB 0.125 in 0.125 in Aluminum GT
1-10 of 515 Items

High Performance for High-Torque Applications

Our PowerGrip® GT®2 Sprockets are specially designed for high-torque power transmission applications. The space-saving design reduces shaft space requirements. It also eliminates sprocket wobble and moves the load closer to the bearing, extending reducer life and transmitting power more efficiently.

The Standard for Quality

Gates PowerGrip® GT®2 Sprockets are manufactured from high-quality materials, including Gray Iron, Ductile Iron, Sintered Steel, and aluminum and then machined to our exacting specifications to provide a perfect fit that reduces wear on belts and drives and provides maximum reliability.