The product images shown are Illustrative only and may not be an exact representation of the product.

PowerGrip® GT®2 Sprockets-ACHE

Strong, durable sprockets designed for use with your PowerGrip GT®2 belts.

  • Full split in bushing allows easy installation and removal.
  • Precise sprocket design produces positive, press fit to shaft.
  • Precision manufactured and static balanced.
  • Smaller, narrower sprockets save shaft space, keep the load closer to bearing and extend life of reducer.

All Parts

1-10 of 28 Items
Part # Product # Description Pitch Number of Grooves Width Pitch Diameter Rebore Bore Bushing Bore Range Min Bore Range Max Material Profile
F140-14MGT-40-E / F140-14MGT-40-E 77114340 F140-14MGT-40-E SPKT 14 mm 140 40 mm 24.562 in false E 0.875 in 3.5 in Cast Iron GT
F168-14MGT-40-E / F168-14MGT-40-E 77114368 F168-14MGT-40-E SPKT 14 mm 168 40 mm 29.475 in false E 0.875 in 3.5 in Cast Iron GT
F180-14MGT-40-E / F180-14MGT-40-E 77114380 F180-14MGT-40-E SPKT 14 mm 180 40 mm 31.58 in false E 0.875 in 3.5 in Cast Iron GT
F180-14MGT-55-F / F180-14MGT-55-F 77115580 F180-14MGT-55-F SPKT 14 mm 180 55 mm 31.58 in false F 1 in 3.9375 in Cast Iron GT
F192-14MGT-40-E / F192-14MGT-40-E 77114392 F192-14MGT-40-E SPKT 14 mm 192 40 mm 33.686 in false E 0.875 in 3.5 in Cast Iron GT
F192-14MGT-55-3020 FF / F19214MGT553020FF 77110040 F192-14MGT-55-3020 SPKT 192 33.686 in false 3020 Cast Iron
F200-14MGT-40-E / F200-14MGT-40-E 77114320 F200-14MGT-40-E SPKT 14 mm 200 40 mm 35.089 in false E 0.875 in 3.5 in Cast Iron GT
F200-14MGT-55-F / F200-14MGT-55-F 77115520 F200-14MGT-55-F SPKT 14 mm 200 55 mm 35.089 in false F 1 in 3.9375 in Cast Iron GT
F216-14MGT-40-E / F216-14MGT-40-E 77114316 F216-14MGT-40-E SPKT 14 mm 216 40 mm 37.895 in false E 0.875 in 3.5 in Cast Iron GT
F224-14MGT-40-F / F22414MGT40F 77114322 F224-14MGT-40-F SPKT 14 mm 224 40 mm 39.3 in false F 1 in 3.9375 in Cast Iron GT
1-10 of 28 Items