Strong, durable sprockets designed for use with your PowerGrip GT™2 belts.
Part # | F216-14MGT-40-E |
---|---|
Product # | 77114316 |
Description | F216-14MGT-40-E SPKT |
UPC | 072053895537 |
Belt Width (in) | 1.57 |
Belt Width (mm) | 40 |
Number of Teeth | 216 |
Width (mm) | 40 |
Markets/Applications | Use with PowerGrip® GT®3 and PowerGrip® GT®2 Belts. |
---|
Material | Cast Iron |
---|
Trademarks | QD® is a Registered Trademark of Emerson Electric. |
---|
Notes | Abbreviations used for sprocket materials: GI=Gray Iron, DI=Ductile Iron, SiS=Sintered Steel, ST=Steel, CI=Cast Iron. Details shown which do not affect drive function or overall weight may be changed without notification. On a sprocket, pitch is the distance between groove centers and is measured on the pitch circle of the sprocket. The pitch circle of the sprocket coincides with the pitch line of the belt mating with it. The pitch diameter of the sprocket is always greater than its outside diameter. Sprocket part numbers are comprised of pitch, number of grooves and width. For example; part number P27-8MGT-30 denotes 27 grooves, 8mm pitch and 30mm width. Sprockets with 90 or more groves do not have flanges. |
---|---|
WARNING: | Do NOT use these sprockets with rim speeds in excess of 6,500 fpm. |
Customer Pack | 1000 |
---|---|
Weight (lbs.) | 125.0 |