Idlers are used to take-up extra belt length and provide adjustment for tensioning belt drives. Idler pulleys and sprockets can alter belt paths and clear obstructions.
Part # | 30SPK2IDL / 30-SPK2-IDL |
---|---|
Product # | 77201750 |
Description | 30-SPK2-IDL |
UPC | 072053876925 |
Bearing No. | 6306 |
Belt Width (in) | 1.18 |
Belt Width (mm) | 30 |
F Threads (in) | 3/4 - 16 |
Number of Teeth | 36 |
Thread Size | 3/4-16 |
B (in) | 1.91 |
C (in) | .75 |
D (in) | 1.86 |
E (in) | 1.63 |
Width (mm) | 30 |
Markets/Applications | Recommended for drives with limited take-up or no center distance adjustment. Idlers may remain in a fixed location or may be adjustable to allow belt pre-tension take-up. |
---|
Customer Pack | 1 |
---|---|
Weight (lbs.) | 2.0 |