The product images shown are Illustrative only and may not be an exact representation of the product.

PowerGrip® GT®2 Idler Sprocket

Idlers are used to take-up extra belt length and provide adjustment for tensioning belt drives. Idler pulleys and sprockets can alter belt paths and clear obstructions.

  • Idler assembly may consist of: idler sprocket and bracket, flat idler and bracket, standard sheave or sprocket used with an idler bearing and idler bracket.
  • Idler sprockets, flat idlers and idler bushings contain sealed ball bearings and an integral shaft for mounting to adjustable idler brackets.
  • Lubrication and maintenance are not required.

All Parts

1-4 of 4 Items
Part # Product # Description Pitch Number of Grooves Width Pitch Diameter Rebore Bore Bushing Bore Range Min Bore Range Max Material Profile
20-SPK2-IDL / 20SPK2IDL 77201740 20-SPK2-IDL 8 mm 32 20 mm 3.208 in false GT
30-SPK2-IDL / 30SPK2IDL 77201750 30-SPK2-IDL 8 mm 36 30 mm 3.609 in false GT
40-SPK2-IDL / 40SPK2IDL 77201850 40-SPK2-IDL 14 mm 30 40 mm 5.263 in false GT
55-SPK2-IDL / 55SPK2IDL 77201860 55-SPK2-IDL 14 mm 34 55 mm 5.965 in false GT
1-4 of 4 Items