The product images shown are Illustrative only and may not be an exact representation of the product.

PowerGrip® GT®2 Belts

The PowerGrip® GT®2 Belts belt is the performance choice for a wide variety of high-speed drive applications with twice the rating of PowerGrip GT and HTD belts. These GT2 belts are a direct replacement for most 8mm and 14mm pitch standard rubber RPP and HTD synchronous belts.

  • Fiberglass Tensile Cord
  • Neoprene Body
  • Nylon Tooth Facing
  • More Tooth Ratchet Resistance than HTD
  • Eliminates Lubrication & Re-tensioning
  • Single Twist Cord Stabilizes Belt

All Parts

1-10 of 41 Items
Part # Product # Description Profile Width Pitch Pitch Length Number of Teeth
92319381 5320-14MGT2
92319384 4326-14MGT2
92099287 1440-8MGT2
92099288 1280-8MGT2
92099289 1200-8MGT2
92099290 1120-8MGT2
92099291 1040-8MGT2
92099292 960-8MGT2
92099293 880-8MGT2
92099294 800-8MGT2
1-10 of 41 Items