Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Extended Length PowerGrip® Timing Linear Belting

    LL150H DUMFRIES

    Product # 93140017

    The trapezoidal tooth profile makes this belt well suited for use in positioning applications. A comprehensive range of open-ended belts which can be easily cut to the required length. Extended Length open-end synchronous belts are especially suited for linear movements (automated doors, warehouse conveyors and elevators), accurate positioning (machine tools, x-y co-ordinate machines) and reversal drives (computers, printers and office equipment).

    • Fiberglass tensile cord provides high strength, excellent flex life, and high resistance to elongation.
    • Eliminates lubrication and re-tensioning to reduce maintenance and labor required on drives.
    • Neoprene body provides protection against grime, grease, oil, and moisture.

    • Product Details
      Part # LL150H
      Product # 93140017
      Description LL150H DUMFRIES
      UPC 072053625936
      Pitch (in) 0.5
      Pitch (mm) 13
      Section 5M
      Height (in) 0.09
      Height (mm) 2.29
      Width (in) 1.5
      Width (mm) 38.1

    Features and Benefits

    • High positioning accuracy making the belt ideally suited for linear movements and lifting applications.
    • Steel tensile cord is available in some belt types for added length stability.
    • Nylon tooth facing provides a durable wear surface for long service life.
    • Length stability due to the use of high modulus tensile members.
    • Temperature Range: -30°C to +100°C (-22°F to +212°F).
    • Maintenance-free: no re-tensioning required.
    • Easy to attach with clamping fixtures.
    • Unique straight cut construction.
    • Available in MXL, XL, L, H pitch.