Long Length PowerGrip® Timing Belting

The trapezoidal tooth profile makes this belt well suited for use in positioning applications.

  • Eliminates lubrication and re-tensioning to reduce maintenance and labor required on drives.
  • Fiberglass tensile cord provides high strength, excellent flex life, and high resistance to elongation.
  • Steel tensile cord is available in some belt types for added length stability.
  • Neoprene body provides protection against grime, grease, oil, and moisture.
  • Nylon tooth facing provides a durable wear surface for long service life.

All Parts

1-10 of 16 Items
Part # Product # Description Pitch Pitch Code Profile Width Roll Length Material
LL025MXL 93142020 LL025MXL 0.08 in Timing 0.25 in Chloroprene
LL025XL 93140001 LL025XL 0.2 in Timing 0.25 in Chloroprene
LL037L 93142089 LL037L TIMING BELTING 0.375 in Timing 0.375 in Chloroprene
LL037MXL 93142014 LL037MXL 0.08 in Timing 0.375 in Chloroprene
LL037XL 93140002 LL037XL 0.2 in Timing 0.375 in Chloroprene
LL050H 93140003 LL050H TIMING BELTING 0.5 in Timing 0.5 in Chloroprene
LL050L 93140004 LL050L TIMING BELTING 0.375 in Timing 0.5 in Chloroprene
LL050MXL 93142038 LL050MXL 0.08 in Timing 0.5 in Chloroprene
LL050XL 93142012 LL050XL 0.2 in Timing 0.5 in Chloroprene
LL075H 93140006 LL075H TIMING BELTING 0.5 in Timing 0.75 in Chloroprene
1-10 of 16 Items