The product images shown are Illustrative only and may not be an exact representation of the product.

Long Length PowerGrip® HTD® Belting

PowerGrip® HTD® belts have a larger, more robust tooth profile for increased capacity, as compared to timing belts.The trapezoidal tooth profile makes this belt well suited for use in positioning applications.

  • Eliminates lubrication and re-tensioning to reduce maintenance and labor required on drives.
  • Fiberglass tensile cord provides high strength, excellent flex life, and high resistance to elongation.
  • Steel tensile cord is available in some belt types for added length stability.
  • Neoprene body provides protection against grime, grease, oil, and moisture.
  • Nylon tooth facing provides a durable wear surface for long service life.

All Parts

1-10 of 18 Items
Part # Product # Description Pitch Pitch Code Profile Width Roll Length Material
LL075H ST / LL075HST 931410011 LL075H ST 0.5 in Timing 0.75 in Chloroprene
LL100H ST / LL100HST 931410037 LL100H ST 0.5 in Timing 1 in Chloroprene
LL14M40 / LL14M40 930810009 LL14M40 14 mm HTD 40 mm Chloroprene
LL14M40 ST / LL14M40ST 930810016 LL14M40 ST DUMFRIES 14 mm HTD 40 mm Chloroprene
LL14M55 / LL14M55 930810020 LL14M55 14 mm HTD 55 mm Chloroprene
LL14M55 ST / LL14M55ST 930810051 LL14M55 ST 14 mm HTD 55 mm Chloroprene
LL14M85 / LL14M85 930810057 LL14M85 14 mm HTD 85 mm Chloroprene
LL14M85 ST / LL14M85ST 930810084 LL14M85 ST DUMFRIES 14 mm HTD 85 mm Chloroprene
LL3M06 / LL3M06 93080044 LL3M06 3 mm HTD 6 mm Chloroprene
LL3M09 / LL3M09 93080003 LL3M09 3 mm HTD 9 mm Chloroprene
1-10 of 18 Items